background-waves

D602J12S205PQA

Product Status| Activei

D602J12S205PQA

SWITCH D602J12S205PQA | Series: D Rocker
info

The D series are miniature snap-in power rocker switches that are commonly used by designers of small appliance, computer and peripheral or medical instrumentation products. The D series switches feature both momentary and maintained models, PC and quick connect terminals – and have an available recessed bracket, helping to prevent accidental actuation.

PropertyValue
Circuitry
DPST NO
Activation Type
Maintain
Switch Function
On-None-Off
Rating - Maximum Current
10 A
Mounting Method
Snap-In
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Not applicable
Ingress Protection
IP 54
Electrical Rating - Activated - Voltage DC
Max 30 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Terminals Plating
Silver
Terminals Complementary Information
0.187inch (4.75mm)
Activation Orientation
Top actuated
Color & Finish
Black
Washing Process - Compatibility
Not Compatible
Actuator
Concave (Curved) Black. Marking O
Contact Plating
Silver
  • Momentary and maintained models
  • PC and quick connect terminals
  • RoHS compliant
  • Recessed bracket available — prevents accidental actuation
  • Gold plated options available

D602J12S205PQA Applications

Highlights Section

  • Small appliances
  • Computers and peripherals
  • Medical instrumentation

D602J12S205PQA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
D602J12S205PQASWITCH D602J12S205PQA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.