background-waves

DA101J12S2AHQF

Product Status| Activei

DA101J12S2AHQF

SWITCH DA101J12S2AHQF | Series: DA
info

Those designing medical instrumentation need to make sure that the components they use can withstand harsh environments. The DA series miniature single pole rocker switches are perfect for the medical industry because of their IP54 splash proof rubber boot option and guards that prevent accidental actuation. Also used by designers for small appliances, computers and peripherals, the DA series feature options for both momentary and maintained functions.

PropertyValue
Circuitry
SPDT
Activation Type
Momentary action
Switch Function
On-None-On
Rating - Maximum Current
16 A
Mounting Method
Snap-In
Terminals Type
Thru Hole
Electrical Life Cycles
10000
Illumination
Not applicable
Ingress Protection
IP 54
Electrical Rating - Activated - Voltage AC
Max 250 volt
Terminals Plating
Lead free silver
Activation Orientation
Top actuated
Washing Process - Compatibility
Not Compatible
Actuator
Rocker
Contact Plating
Silver
  • IP54 splash proof rubber boot option
  • Guards to prevent accidental actuation
  • Momentary and maintained functions
  • RoHS compliant
  • Nice actuator styling with multiple options

DA101J12S2AHQF Applications

Highlights Section

  • Small appliances
  • Computers and peripherals
  • Medical instrumentation

DA101J12S2AHQF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DA101J12S2AHQFSWITCH DA101J12S2AHQF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.