background-waves

DF62J12P215HQA

Product Status| Activei

DF62J12P215HQA

SWITCH DF62J12P215HQA | Series: DF
info

The DF series of switches are found in power supply applications, as well as in off-road vehicles and various appliances. Product designers for these fields need switch solutions that can protect against environmental damage and can support repeated use over time. The DF series power rocker switch offers power switching up to 16 A, sub-panel or front-panel mounting, and multi-position and multi-pole functions, making it easy to ensure the switch will fit your design.

PropertyValue
Circuitry
DPST NO / NC
Activation Type
Permanent
Terminals Type
Quick Connect
Terminals Plating
Silver
Terminals Complementary Information
0.250 (6.3mm)
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Color & Finish
Top actuated
Electrical Life Cycles
10000
Mounting Method
Snap-In
Seal
No
Rating - Maximum Current
16 A
Actuator
Concave (Curved) Black, With marking O
Electrical Rating - Activated - Voltage DC
Max 48 Volt
Switch Function
Off-None-On
Washing Process - Compatibility
Not Compatible
Illumination
Not applicable
Contact Plating
Silver
  • Power switching up to 16 AMPS
  • PC and quick connect terminals
  • Multi-position and multi-pole function
  • RoHS compliant
  • Sub-panel and Front-panel mounting

DF62J12P215HQA Applications

Highlights Section

  • Computers
  • Power supplies
  • Appliances
  • Fitness equipment
  • Off-road vehicles

DF62J12P215HQA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DF62J12P215HQASWITCH DF62J12P215HQA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.