background-waves

DM24J72G205Q3

Product Status| Activei

DM24J72G205Q3

SWITCH DM24J72G205Q3 | Series: DM
info

The DM series miniature 2 pole power rocker switch is commonly found in computers, appliances and electric tools – applications where there is a need for a quick connection and to ensure a device is not turned on accidentally. DM switches feature quick connect terminals, optional recessed brackets (to prevent accidental actuation) and are double pole in miniature size.

PropertyValue
Circuitry
DPST NO
Activation Type
Permanent
Switch Function
On-None-Off
Rating - Maximum Current
10 A
Mounting Method
Actuator Guard
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Yes
Seal
No
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Terminals Plating
Silver
Terminals Complementary Information
0.110inch (2.8mm)
Activation Orientation
Top actuated
Color & Finish
BLACK
Washing Process - Compatibility
Not Compatible
Light - Typical Forward Voltage
2.1
Light - Color
Red
Actuator
Concave (Curved)
Contact Plating
Silver
  • 5 amps to 10 amps
  • Double pole in miniature size
  • RoHS compliant
  • Quick connect terminals

DM24J72G205Q3 Applications

Highlights Section

  • Computers
  • Appliances
  • Electric tools

DM24J72G205Q3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DM24J72G205Q3SWITCH DM24J72G205Q3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.