background-waves

DM61J12S205PQ

Product Status| Activei

DM61J12S205PQ

SWITCH DM61J12S205PQ | Series: DM
info

The DM series miniature 2 pole power rocker switch is commonly found in computers, appliances and electric tools – applications where there is a need for a quick connection and to ensure a device is not turned on accidentally. DM switches feature quick connect terminals, optional recessed brackets (to prevent accidental actuation) and are double pole in miniature size.

PropertyValue
Circuitry
DPDT
Activation Type
Permanent
Switch Function
On-None-On
Rating - Maximum Current
10 A
Mounting Method
Snap-In
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Not applicable
Seal
No
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Terminals Plating
Silver
Terminals Complementary Information
0.110inch (2.8mm)
Activation Orientation
Top actuated
Color & Finish
BLACK
Washing Process - Compatibility
Not Compatible
Actuator
Concave (Curved)
Contact Plating
Silver
  • 5 amps to 10 amps
  • Double pole in miniature size
  • RoHS compliant
  • Quick connect terminals

DM61J12S205PQ Applications

Highlights Section

  • Computers
  • Appliances
  • Electric tools

DM61J12S205PQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DM61J12S205PQSWITCH DM61J12S205PQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.