background-waves

DP62J12S217PQ

Product Status| Activei

DP62J12S217PQ

DP62J12S217PQ | Series: DP
info

The DP series consists of compact snap-in power rocker switches, frequently utilized by designers in applications such as power supplies, testing and measuring devices, medical equipment, and consumer electronics. SPST and DPST options available along with various terminal configurations to ensure flexible installation.

PropertyValue
Circuitry
DPST NO
Activation Type
Maintain
Switch Function
Off-None-On
Rating - Maximum Current
12 A
Mounting Method
Snap-In
Terminals Type
Solder Lugs
Illumination
Not applicable
Seal
No
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Operating Force
Min 2 N / Nominal 7 N / Max 12 N Min 200 gf / Nominal 700 gf / Max 1.200 gf
Terminals Plating
Silver
Activation Orientation
Top actuated
Color & Finish
black
Washing Process - Compatibility
Not Compatible
Mechanical Life Cycles
20000
Actuator
Rocker
Contact Plating
Silver Alloy
  • High inrush current up to 128A is ideal for power supply application
  • Contact gap, Creepage distances and clearance 3.0mm Min
  • 15mm x 21mm rocker size is suitable for the common industrial panel cutoff
  • Flame-retardant UL94-V0
  • UL /ENEC certificated
  • ROHS and REACH compliance
  • Long life – 20k cycles
  • Suitable for addressing mains switching

DP62J12S217PQ Applications

Highlights Section

  • Medical Equipment
  • Power Supplies
  • Test and measuring machines
  • Consumer electronics

DP62J12S217PQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01685853DP62J12S217PQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.