background-waves

Series: DSR

IP65 Sealed, Illuminated Rocker Switches.
Product Status| Activei
info

The new DSR series is a IP65 sealed Illuminated Rocker Switch. All switches are RoHS compliant and available both illuminated (LED or NEON, red, green and blue) and non-illuminated (black or red). For applications in harsh environments the IP65 sealing offers protection against solid objects, liquids or dust. Rated up to 16A @ 125/250VAC.

  • IP65 seal above the panel
  • LED or NEON illumination options
  • Electrical ratings up to 16 amps
  • 4.8 quick connect terminals
  • RoHS compliant

DSR Parts

FiltersFilters

DSR Applications

Highlights Section

  • Control panels
  • Heavy equipment
  • Industrial instruments

Series: DSR Resources