background-waves

DSR2215GD612

Product Status| Activei

DSR2215GD612

DSR2215GD612 | Series: DSR
info

The new DSR series is a IP65 sealed Illuminated Rocker Switch. All switches are RoHS compliant and available both illuminated (LED or NEON, red, green and blue) and non-illuminated (black or red). For applications in harsh environments the IP65 sealing offers protection against solid objects, liquids or dust. Rated up to 16A @ 125/250VAC.

PropertyValue
Circuitry
SPDT
Activation Type
Permanent
Switch Function
On-Off
Rating - Maximum Current
16 A
Mounting Method
Snap-In
Terminals Type
Quick Connect
Electrical Life Cycles
10000
Illumination
Yes
Ingress Protection
IP 65
Terminals Plating
Silver
Terminals Complementary Information
4,8mm
Activation Orientation
Top actuated
Color & Finish
Green
Light - Typical Forward Voltage
12
Light - Color
Green
Actuator
Rocker
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Contact Plating
Silver
  • IP65 seal above the panel
  • LED or NEON illumination options
  • Electrical ratings up to 16 amps
  • 4.8 quick connect terminals
  • RoHS compliant

DSR2215GD612 Applications

Highlights Section

  • Control panels
  • Heavy equipment
  • Industrial instruments

DSR2215GD612 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01195333DSR2215GD612

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.