background-waves

54204-01

Product Status| Obsoletei

54204-01

SW RKR DUAL | Series: Dual Rocker
info
Two SP switches in one body. Universal application switches. Snap-in mounting. Phenolic housing and plastic actuator. 10A at 12V DC. Pair of switches snaps into panel hole 1.0"W (25.4mm) 1.125"H (28.6mm), and fits panels .030" through .250" thick (.76 to 6.35mm). Actuators are black, white, red or ivory rockers or paddles, with imprint in contrasting black or white. Black plastic bezel. Copper blade terminals. Left black rocker switch: On1-Off-On2, imprinted “Hi, Lo” Right black rocker switch: On1-Off-On2, imprinted “Hi, Lo” Six blade terminals.
PropertyValue
Current Rating (Continuous) in Amps
10
Maximum DC Voltage (V)
12
Circuitry
SP
Positions
L Hi-R Hi / L Off-R Off / L Lo-R Lo
Input Terminals
3 Blade / 3 Blade
Actuator
Rocker / Rocker
Contacts
Copper
Housing
Black Plastic
Mounting Method
Panel Snap–In – 1.235 (31.39mm) x 1.138( 28.90mm)
Panel Thickness
.030 (.76mm) to .250 (6.35mm)
Color & Finish
Black/Black Plastic – None/Hi-Off-Lo Imprint
Mounting Hole Dimensions (mm)
28.57mm x 25.4mm

54204-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
54204-01SW RKR DUALRoHS2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.