background-waves

58506-07

Product Status| Obsoletei

58506-07

SW RKR DUAL ACT | Series: Dual Rocker
info

Two SP switches in one body. Universal application switches. Snap-in mounting. Phenolic housing and plastic actuator.

PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SP
Positions
L On-R On
Input Terminals
3 Blade / 3 Blade
Actuator
Rocker
Contacts
Silver
Housing
Black Plastic
Color & Finish
Black/Black Plastic � Hi/Off/Lo Imprint

58506-07 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58506-07SW RKR DUAL ACTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.