background-waves

58506-08

Product Status| Obsoletei

58506-08

SW RKR DUAL ACT | Series: Dual Rocker
info
Two SP switches in one body. Universal application switches. Snap-in mounting. Phenolic housing and plastic actuator. 25A at 12V DC. Switch snaps into panel hole 1.45" x .83" (36.8 x 21.1mm), and fits panels .040" through .100" thick (1.0mm to 2.5mm). Silver contacts, brass blade terminals. Black or white actuators, imprinted in contrasting black or white. Black narrow steel bezel 1.57" x .90" (39.0mm x 22.9mm) except where noted. Left switch, black: On-Off, imprinted “On, Off” Right switch, white : Mom On – Off, imprinted “On, Off”. Four terminals.
PropertyValue
Current Rating (Continuous) in Amps
25
Maximum DC Voltage (V)
12
Circuitry
SPST/SPST
Positions
L On-R Mom On / L none-R none / L Off-R Off
Input Terminals
2 Blade / 2 Blade
Actuator
Rocker
Contacts
Silver
Housing
Plastic with Metal Bezel and Snap Clip
Mounting Method
Panel Snap–In – .900(22.86mm) x 1.57(39.88mm)
Panel Thickness
.040 (1.01mm) to .100 (2.54mm)
Color & Finish
Black/White Plastic � Hi/Off/Lo Imprint
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

58506-08 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
58506-08SW RKR DUAL ACTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.