background-waves

Series: E Rocker

Sealed Miniature Rocker and Lever Handle Switches
Product Status| Activei
info

Telecommunications, instrumentation and computer and peripheral product designers need resilient, long-lasting switches that can be held to a high-performance standard. The E series sealed miniature rocker and lever handle switches are sealed against solder and cleaning process contaminants, feature ESD Resistance for all actuator options and its rocker, case and bushing are UL 94 V-0 rated.

  • Sealed against solder and cleaning process contaminants
  • ESD Resistance—all actuator options
  • Rocker, case & bushing UL 94 V-0
  • RoHS compliant

E Rocker Parts

FiltersFilters

E Rocker Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Computers & peripherals

Series: E Rocker Resources