background-waves

E105J1ZQE2

Product Status| Activei

E105J1ZQE2

SWITCH E105J1ZQE2 | Series: E Rocker
info

Telecommunications, instrumentation and computer and peripheral product designers need resilient, long-lasting switches that can be held to a high-performance standard. The E series sealed miniature rocker and lever handle switches are sealed against solder and cleaning process contaminants, feature ESD Resistance for all actuator options and its rocker, case and bushing are UL 94 V-0 rated.

PropertyValue
Circuitry
SPDT
Illumination
Not applicable
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Terminals Plating
Silver
Washing Process - Compatibility
Yes
Color & Finish
Actuator: black
Mechanical Life Cycles
40000
Actuator
0.531 inch long rocker
Activation Type
Momentary action
Terminals Type
Solder Lugs
Switch Function
Mom.-Off-Mom
Contact Plating
Silver
  • Sealed against solder and cleaning process contaminants
  • ESD Resistance—all actuator options
  • Rocker, case & bushing UL 94 V-0
  • RoHS compliant

E105J1ZQE2 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Computers & peripherals

E105J1ZQE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
E105J1ZQE2SWITCH E105J1ZQE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.