background-waves

E203J1AV2QE2

Product Status| Activei

E203J1AV2QE2

SWITCH E203J1AV2QE2 | Series: E Rocker
info

Telecommunications, instrumentation and computer and peripheral product designers need resilient, long-lasting switches that can be held to a high-performance standard. The E series sealed miniature rocker and lever handle switches are sealed against solder and cleaning process contaminants, feature ESD Resistance for all actuator options and its rocker, case and bushing are UL 94 V-0 rated.

PropertyValue
Circuitry
DPDT
Illumination
Not applicable
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Terminals Plating
Silver
Washing Process - Compatibility
Yes
Color & Finish
Actuator: black
Mechanical Life Cycles
40000
Actuator
0.531 inch long rocker
Terminals Type
Thru Hole
Switch Function
On-Off-On
Terminals Complementary Information
Vertical Right angle
Contact Plating
Silver
  • Sealed against solder and cleaning process contaminants
  • ESD Resistance—all actuator options
  • Rocker, case & bushing UL 94 V-0
  • RoHS compliant

E203J1AV2QE2 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Computers & peripherals

E203J1AV2QE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
E203J1AV2QE2SWITCH E203J1AV2QE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.