background-waves

PADDLE SPST

Product Status| Activei

PADDLE SPST

SWITCH PADDLE SPST | Series: E Rocker
info

Telecommunications, instrumentation and computer and peripheral product designers need resilient, long-lasting switches that can be held to a high-performance standard. The E series sealed miniature rocker and lever handle switches are sealed against solder and cleaning process contaminants, feature ESD Resistance for all actuator options and its rocker, case and bushing are UL 94 V-0 rated.

PropertyValue
Circuitry
SPST NO
Activation Type
Maintain
Mounting Method
Snap-In
Terminals Type
Solder Lugs
Illumination
Not applicable
Seal
Epoxy
Ingress Protection
IP 57
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold
Operating Force
Min 6.5 N / Nominal 4.5 N / Max 2.5 N
Terminals Plating
Lead free gold
Activation Orientation
Side actuated
Washing Process - Compatibility
Yes
Mechanical Life Cycles
100000
  • Sealed against solder and cleaning process contaminants
  • ESD Resistance—all actuator options
  • Rocker, case & bushing UL 94 V-0
  • RoHS compliant

PADDLE SPST Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Computers & peripherals

PADDLE SPST Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
EX0043SWITCH PADDLE SPST

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.