background-waves

ET03J1AV2BE2

Product Status| Activei

ET03J1AV2BE2

SWITCH ET03J1AV2BE2 | Series: ET
info

Typically designed into telecommunications equipment, instrumentation or computers and peripherals, the ET series sealed subminiature rocker switch are resistant to cleaning chemicals and solder – and help designers save space with their small footprints. The ET rocker, bushing and case are all UL 94V-0 rated and RoHS compliant as well.

PropertyValue
Circuitry
SPDT
Activation Type
Permanent
Rating - Maximum Current
20 mA
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Terminals Plating
Gold
Color & Finish
Actuator: black
Washing Process - Compatibility
Yes
Mechanical Life Cycles
30000
Actuator
Rocker
Terminals Type
Thru Hole
Switch Function
On-Off-On
Terminals Complementary Information
Vertical Right angle
Contact Plating
Gold
  • Sealed against solder and cleaning process contaminants
  • Rocker, bushing & case—UL 94V-0
  • RoHS compliant
  • Small footprint—saves space

ET03J1AV2BE2 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Computers & peripherals

ET03J1AV2BE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ET03J1AV2BE2SWITCH ET03J1AV2BE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.