background-waves

M-58031-02-BP

Product Status| Obsoletei

M-58031-02-BP

SW RKR SPDT | Series: M-58031 Marine
info
These general-purpose switches are ideal for marine applications but work in all kinds of applications. See specification tab below to select the part that meets your needs.
  • 20A at 12Vdc & 15A at 24Vdc
  • They are weather-resistant with contact areas sealed to IP66 (high pressure wash-resistant).
  • Snaps into a standard rectangular mounting hole 1.450" x 0.830" (36.8 x 21.1mm) in panels from 0.09" to 0.19" thick (2.4 x 4.7mm).
  • Plastic housing, bezel and actuator
  • Silver contacts
  • Brass blade terminals
PropertyValue
Current Rating (Continuous) in Amps
15
Maximum DC Voltage (V)
24
Circuitry
SPDT
Positions
On - Off - On
Input Terminals
3 Blade
Actuator
Rocker
Contacts
Silver
Housing
Plastic
Mounting Method
Panel Snap–In
Panel Thickness
.040 to .100 – (1.01mm to 2.54mm)
Color & Finish
Black Plastic
Mounting Hole Dimensions (mm)
36.83mm x 21.08mm

M-58031-02-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
M-58031-02-BPSW RKR SPDT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.