background-waves

82159-02-BP

Product Status| Obsoletei

82159-02-BP

RKR SW MIDDLE BEZEL | Series: Rocker Switch Accessories
info

Littelfuse Rocker Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle.


Rocker Switch accessory kits enable end users to create bezels for switches from the 56027 and/or 58328 series. Parallel snap-in mounting allows any order and combination of switches to be used. Switches are not included and must be ordered separately.

PropertyValue
Housing
Black Plastic
Mounting Method
Panel Snap–In
Color & Finish
Gray Plastic
Mounting Hole Dimensions (mm)
48.26mm x 24.99mm

82159-02-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
82159-02-BPRKR SW MIDDLE BEZEL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.