background-waves

T101J1V3BE2

Product Status| Activei

T101J1V3BE2

SWITCH T101J1V3BE2 | Series: T Rocker
info

The T series subminiature rocker switches feature a compact size, giving telecommunications, instrumentation and medical equipment engineers a small footprint to work with. The T series also are available in single and double pole models and with both PC and panel mounting options available to ensure a perfect fit for any design.

PropertyValue
Circuitry
SPDT
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Terminals Plating
Gold
Activation Orientation
Top actuated
Color & Finish
Actuator: black
Mechanical Life Cycles
60000
Actuator
Rocker, .300 inch wide
Switch Function
On-None-On
Terminals Complementary Information
Vertical mount, V-bracket
Contact Plating
Gold
  • Single and double pole models
  • PC and panel mounting options available
  • RoHS compliant
  • Compact size—small footprint

T101J1V3BE2 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Computers & peripherals

T101J1V3BE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
T101J1V3BE2SWITCH T101J1V3BE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.