background-waves

T107J6AQE2

Product Status| Activei

T107J6AQE2

SWITCH T107J6AQE2 | Series: T Rocker
info

The T series subminiature rocker switches feature a compact size, giving telecommunications, instrumentation and medical equipment engineers a small footprint to work with. The T series also are available in single and double pole models and with both PC and panel mounting options available to ensure a perfect fit for any design.

PropertyValue
Circuitry
SPDT
Seal
Epoxy
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 120 Volt
Terminals Plating
Silver
Activation Orientation
Top actuated
Color & Finish
Actuator: black
Mechanical Life Cycles
30000
Actuator
Rocker, .230 inch wide
Activation Type
Momentary action
Terminals Type
Thru Hole
Terminals Complementary Information
Right angle
Contact Plating
Silver
  • Single and double pole models
  • PC and panel mounting options available
  • RoHS compliant
  • Compact size—small footprint

T107J6AQE2 Applications

Highlights Section

  • Telecommunications
  • Instrumentation
  • Computers & peripherals

T107J6AQE2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
T107J6AQE2SWITCH T107J6AQE2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.