Rotary Switches


  • Special Purpose Rotary Switches

  • Air Conditioning Rotary Switch

  • Voltage Rating Max: 12, 16, 24

  • Positions: Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 B, Four : Off - Low and Clutch - Meium and Clutch - High and Clutch, Four : Off- High - Medium - Low, Four : Off- High- Medium - Low, Three : Off - Dim/Low - Bright/High, Two : Off-On

  • Actuator: D-Shaft, Knob

  • Universal Rotary Switches

  • General Purpose Rotary Switches

  • Voltage Rating Max: 12

  • Positions: Five : Off - Hazard - Hazard and Headlight - Headlight and WorkLight1 - Headlight and WorkLight1 and WorkLight2, Three : Mom On - Off - Mom On : Spring Return to Off, Three : Off - Battery and 1 - Battery 1 and 2, Three : On-Off-On : Spring Return to Off

  • Actuator: Bitted CH-545 Key, D-Shaft, Lever

  • 95060

  • Sealed Key Switches with Integral Connector

  • Current Rating (Continuous) in Amps: 10

  • Number of Positions: 2, 3, 4

  • Positions: Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Acc-Off-Ign without Spring Return or Anti-Restart, GlowPlug - Off - Ign - Start with Spring Return to Ign and Start Lockout, GlowPlug - Off - Ign - Start with Spring Return to Ign/Acc and Start Lockout, Mom On - Off - Mom On with Spring Return to Off and No Anti Restart, Off - Ign/Acc - Start, Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Off - Ign/Acc - Start without Spring Return or Anti-Restart more