background-waves

A30403RNZQ

Product Status| Activei

A30403RNZQ

SWITCH A30403RNZQ | Series: A Rotary
info

Designers of applications for the automotive, major/small appliance and industrial equipment industries turn to the A series 1-4 pole rotary switches because of their reputation for being long-lasting and high quality. The A series features positive detent, shorting and non-shorting contacts and multi-pole and multi-position options.

PropertyValue
Activation Type
Rotary
Circuitry
3P
Rating - Maximum Current
2.5 A
Electrical Life Cycles
15000
Terminals Type
Solder Lugs
Electrical Rating - Activated - Voltage DC
Max 125 Volt
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Illumination
Not applicable
Terminals Plating
Silver
Actuator
6.35 Dia. Flatted
Rating - Minimum Current
350 mA
Contact Plating
Silver
  • Multi-pole and multi-position
  • Positive detent
  • Shorting & non-shorting contacts
  • Panel and PCB mounting
  • RoHS Compliant

A30403RNZQ Applications

Highlights Section

  • Automotive
  • Major and small appliances
  • Industrial equipment
  • Lighting

A30403RNZQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
A30403RNZQSWITCH A30403RNZQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.