background-waves

A115132Y2NZNQ

Product Status| Activei

A115132Y2NZNQ

SWITCH A115132Y2NZNQ | Series: A Switchlock
info

A series switches are 4 & 5 tumbler, 1-4 pole switchlocks that are used regularly by designers of security alarm systems, medical equipment and computer servers. Available with multi-pole and multi-position options, the A series have a low-level power capability and are availability with shorting or non-shorting contacts available.

PropertyValue
Activation Type
Rotary
Circuitry
SPDT
Rating - Maximum Current
2.5 A
Mounting Method
Nut
Seal
No
Contact Plating
Silver
Terminals Type
Solder Lugs
Electrical Rating - Activated - Voltage AC
Max 125 volt
Actuator
Two nickel plated brass keys
Color & Finish
Stainless steel facing
Switch Function
On-Off-On
Illumination
Not applicable
Terminals Plating
Lead free silver
  • Multi-pole and multi-position
  • Shorting and non-shorting contacts available
  • Low level and power capability
  • PCB mounting

A115132Y2NZNQ Applications

Highlights Section

  • Security alarm systems
  • Medical equipment
  • Computer servers

A115132Y2NZNQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
A115132Y2NZNQSWITCH A115132Y2NZNQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.