background-waves

74600-02

Product Status| Activei

74600-02

DIMMER CNTL 4A HENCOL 35 | Series: Electronic Dimmer Switches
info
Three wires (load, battery, ground) with Delphi (Packard) connector 2984378 on 3” (76.2mm) leads.
Duty cycle: 0 - 100%. For variable intensity control of pqanel and interior vehic;e lighting.
For 12V DC negative ground systems, 14.7V maximum.
Black plastic knob with metal insert and set screw. Knob imprinted in white with the SAE variable symbol.
Diecast case, 1 9/16" (39.7mm) diameter, 0.88" (22.4mm) long. 7/16" -28 thread mounting stem, 0.45" long.
O-ring seal.
PropertyValue
Maximum DC Voltage (V)
12
Positions
Two
Housing
Zinc Diecast

74600-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
74600-02DIMMER CNTL 4A HENCOL 35

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.