background-waves

74601-12

Product Status| Activei

74601-12

ROT SW DIMMER 7A/14.7VDC SLD | Series: Electronic Dimmer Switches
info

Littelfuse Dimmer Switches are designed for universal applications within interior environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Electronic Dimmer Switch series is designed for variable signal intensity for interior vehicle lighting.

PropertyValue
Maximum DC Voltage (V)
12
Positions
Variable: Dim - Bright
Actuator
Knob
Color & Finish
Dimmer Symbol
Input Terminals
TYCO Terminal #3-520106-2
Housing
Plated Steel
Mounting Method
7/16 in-28
  • Weatherproof sealed body through sealed body through rear Hencol Seal
  • Protected for Reverse Polarity (not load sensitive)

74601-12 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
74601-12ROT SW DIMMER 7A/14.7VDC SLD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.