background-waves

74603

Product Status| Obsoletei

74603

DIMMER CNTL 6A HN-47 | Series: Electronic Dimmer Switches
info

This product is not recommended for new designs

Two wires (load, battery) 2” (50.8mm) long, with two AMP connectors (load 480054-3, battery 480053-3).
Duty cycle: 1 - 99%. For variable intensity control of panel and interior vehic;e lighting.
For 12V DC negative ground systems, 14.7V maximum.
Black plastic knob with metal insert and set screw.
Knob imprinted in white with the SAE variable symbol.
Diecast case, 1 9/16"" (39.7mm) diameter, 0.88"" (22.4mm) long."
PropertyValue
Maximum DC Voltage (V)
12
Positions
Two
Housing
Zinc Diecast

74603 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
74603DIMMER CNTL 6A HN-47

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.