background-waves

ENCOS16D2S65C

Product Status| Activei

ENCOS16D2S65C

SWITCH ENCOS16D2S65C | Series: ENC
info

The ENC series optical encoder switches are perfect for designers in the automotive, industrial, and instrumentation industries. Featuring clear detent and a strong haptic feel, these incremental type switches are available in two channels, with 2 bit output – and provide designers with the long-lasting, high performance switch needed to be successful.

PropertyValue
Activation Type
Rotary
Circuitry
SPST NO
Rating - Maximum Current
30 mA
Operating Force, Torque
Min 2 N.cm / Max 3.3 N.cm
Mounting Method
Nut
Mechanical Life Cycles
300000
Contact Plating
Silver
Terminals Type
Connector
Electrical Rating - Activated - Voltage DC
Min 4.75 Volt / Max 5.25 Volt
Electrical Travel
Min 0.54 mm / Nominal 0.74 mm / Max 0.94 mm
Operating Force
Min 4.7 N / Nominal 5.88 N / Max 7.05 N
  • Clear detent/haptic feel
  • Two channel, 2-bit code output
  • Quadrature (Incremental type)
  • Integrated pushbutton
  • Panel mount with screw thread
  • Cable and connector termination

ENCOS16D2S65C Applications

Highlights Section

  • Automotive interior control
  • Industrial equipment
  • Test & Instrumentation
  • Medical equipment

ENCOS16D2S65C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ENCOS16D2S65CSWITCH ENCOS16D2S65C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.