background-waves

F5002

Product Status| Activei

F5002

SWITCH F5002 | Series: F Rotary
info

Engineers designing the latest innovative power tools, ceiling fans and industrial equipment turn to the F series miniature ROTASLIDE® rotary switch when they need ahigh-performing, highquality switch that features multi-pole and multi-position options, positive detent, and panel or PCB mounting.

PropertyValue
Activation Type
Rotary
Circuitry
DP
Rating - Maximum Current
20 mA
Mounting Method
PC
Electrical Life Cycles
10000
Contact Plating
Gold
Terminals Type
Thru Hole
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Illumination
Not applicable
Terminals Plating
Gold
  • Multi-pole and multi-position
  • Panel and PCB mounting
  • Positive detent
  • Value added capability
  • RoHS Compliant

F5002 Applications

Highlights Section

  • Small appliances
  • Testing fixtures
  • Safety equipment

F5002 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
F5002SWITCH F5002

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.