background-waves

FC0308RS02B

Product Status| Activei

FC0308RS02B

SWITCH FC0308RS02B SS-FORM | Series: F Rotary
info

Engineers designing the latest innovative power tools, ceiling fans and industrial equipment turn to the F series miniature ROTASLIDE® rotary switch when they need ahigh-performing, highquality switch that features multi-pole and multi-position options, positive detent, and panel or PCB mounting.

PropertyValue
Activation Type
Rotary
Circuitry
SP
Rating - Maximum Current
20 mA
Mounting Method
5/1632 Threaded bushing
Electrical Life Cycles
10000
Contact Plating
Gold
Terminals Type
Thru Hole
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Illumination
Not applicable
Terminals Plating
Gold
Actuator
0.585 Inch high with 0.156 Inch fla
  • Multi-pole and multi-position
  • Panel and PCB mounting
  • Positive detent
  • Value added capability
  • RoHS Compliant

FC0308RS02B Applications

Highlights Section

  • Small appliances
  • Testing fixtures
  • Safety equipment

FC0308RS02B Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
F5191SWITCH FC0308RS02B SS-FORM
FC0308RS02BSWITCH FC0308RS02B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.