background-waves

H5001

Product Status| Activei

H5001

SWITCH H5001 | Series: H Rotary
info

Designers of small appliances, industrial equipment and elevators need long-lasting switches that can withstand repeated use. The H series switches are power ROTA-SLIDE® rotary switches that provide power switching up to 12A, provide multi-pole and multi-position options and are positive detent.

PropertyValue
Activation Type
Rotary
Circuitry
SPDT
Rating - Minimum Current
1 A
Rating - Maximum Current
12 A
Seal
Epoxy
Electrical Life Cycles
10000
Contact Plating
Silver
Terminals Type
Solder Lugs
Terminals Complementary Information
0.110 Inch (2.8mm)
Electrical Rating - Activated - Voltage DC
Max 125 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Illumination
Not applicable
Terminals Plating
Silver
Actuator
Flatted (6.35mm Dia) Length10.03mm
  • Multi-pole and multi-position
  • Positive detent
  • Power switching up to 12 AMPS
  • Value added capability
  • RoHS Compliant

H5001 Applications

Highlights Section

  • Small appliances
  • Industrial equipment
  • Elevators

H5001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
H5001SWITCH H5001

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.