background-waves

H200AA2F205NB

Product Status| Activei

H200AA2F205NB

SWITCH H200AA2F205NB | Series: H Switchlock
info

The H series 4 & 6 tumbler power switchlock is designed for use in machine controls and elevators. With positive detent, snap together assembly and power switching, designers turn to the H series when they need a switchlock that’s both reliable and long lasting.

PropertyValue
Activation Type
Rotary
Circuitry
DPDT
Rating - Maximum Current
12 A
Mounting Method
Nut
Seal
Epoxy
Electrical Life Cycles
10000
Contact Plating
Gold
Terminals Type
Quick Connect
Terminals Complementary Information
0.110 Inch (2.8mm)
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Switch Function
On-Off-On
Illumination
Not applicable
Terminals Plating
Gold
Actuator
Flat Key
  • Positive detent
  • Multi-pole and multi-position
  • Snap-together assembly
  • Power switching

H200AA2F205NB Applications

Highlights Section

  • Machine controls
  • Elevators

H200AA2F205NB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
H200AA2F205NBSWITCH H200AA2F205NB

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.