background-waves

H201132C2WCNQ

Product Status| Activei

H201132C2WCNQ

SWITCH H201132C2WCNQ SS-F SC** | Series: H Switchlock
info

The H series 4 & 6 tumbler power switchlock is designed for use in machine controls and elevators. With positive detent, snap together assembly and power switching, designers turn to the H series when they need a switchlock that’s both reliable and long lasting.

PropertyValue
Activation Type
Rotary
Circuitry
DPDT
Rating - Maximum Current
12 A
Mounting Method
Nut
Seal
Epoxy
Electrical Life Cycles
10000
Contact Plating
Silver
Terminals Type
Wires
Terminals Complementary Information
16 AWG Insulated wire
Electrical Rating - Activated - Voltage DC
Max 125 Volt
Electrical Rating - Activated - Voltage AC
Max 250 Volt
Switch Function
On-Off-On
Illumination
Not applicable
Terminals Plating
Silver
Actuator
Flat Key
  • Positive detent
  • Multi-pole and multi-position
  • Snap-together assembly
  • Power switching

H201132C2WCNQ Applications

Highlights Section

  • Machine controls
  • Elevators

H201132C2WCNQ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
H5115SWITCH H201132C2WCNQ SS-F SC**

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.