background-waves

MA06L3NZQD

Product Status| Activei

MA06L3NZQD

SWITCH MA06L3NZQD | Series: M Rotary
info

The M series half-inch rotary switch is available with multi-pole and multi-positions. With a stainless-steel actuator, non-shorting contacts, panel and PCB mounting, and optional IP67 compliance, the M series is most often used in test, industrial and medical equipment.

PropertyValue
Activation Type
Rotary
Circuitry
SP
Rating - Maximum Current
6 A
Contact Plating
Silver
Terminals Type
Solder Lugs
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Illumination
Not applicable
Terminals Plating
Silver
Actuator
Round (3.17mm Dia) Length 10.16 mm
Rating - Minimum Current
250 mA
Electrical Life Cycles
10000
  • Multi-pole and multi-positions
  • Panel and PCB mounting
  • Stainless steel actuator
  • Non-shorting contacts
  • RoHS Compliant
  • IP67 (F option only)

MA06L3NZQD Applications

Highlights Section

  • Test equipment
  • Industrial equipment
  • Medical equipment

MA06L3NZQD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MA06L3NZQDSWITCH MA06L3NZQD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.