background-waves

MB05L2NZGF

Product Status| Activei

MB05L2NZGF

SWITCH MB05L2NZGF | Series: M Rotary
info

The M series half-inch rotary switch is available with multi-pole and multi-positions. With a stainless-steel actuator, non-shorting contacts, panel and PCB mounting, and optional IP67 compliance, the M series is most often used in test, industrial and medical equipment.

PropertyValue
Activation Type
Rotary
Circuitry
DP5T
Rating - Maximum Current
250 mA
Contact Plating
Gold over silver
Terminals Type
Solder Lugs
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Actuator
Flush (3.17mm Dia) screwdriver slot
Illumination
Not applicable
Terminals Plating
Gold over silver
Ingress Protection
IP 67
Electrical Life Cycles
10000
  • Multi-pole and multi-positions
  • Panel and PCB mounting
  • Stainless steel actuator
  • Non-shorting contacts
  • RoHS Compliant
  • IP67 (F option only)

MB05L2NZGF Applications

Highlights Section

  • Test equipment
  • Industrial equipment
  • Medical equipment

MB05L2NZGF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MB05L2NZGFSWITCH MB05L2NZGF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.