background-waves

P200AFTCMWCGE22

Product Status| Activei

P200AFTCMWCGE22

SWITCH P200AFTCMWCGE22 SS SC** | Series: P Switchlock
info

The P series 4 tumbler switchlocks support the needs of those designing security for computers, point-of-sale terminals, and other instrumentation. With snap-in mounting, the P series is known for being long lasting and high-quality.

PropertyValue
Activation Type
Momentary action
Circuitry
DP3T
Rating - Maximum Current
4 A
Switch Function
On-None-On
Illumination
Not applicable
Terminals Plating
Gold over silver
Terminals Type
Wires
Actuator
Flat Key
Mounting Method
SnapIn
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Contact Plating
Gold over silver
Color & Finish
Plastic lock with matte finish
  • Snap-in mounting
  • Multi-pole and multi-position
  • Positive detent

P200AFTCMWCGE22 Applications

Highlights Section

  • Computers
  • Communication equipment

P200AFTCMWCGE22 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
P5044SWITCH P200AFTCMWCGE22 SS SC**

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.