background-waves

PL001UEBMA1K22

Product Status| Activei

PL001UEBMA1K22

SWITCH PL001UEBMA1K22 | Series: PL
info

When office furniture, cash register or copy machine designers need a long-lasting, high-quality switch to secure their products, they turn to the PL series 5 tumbler miniature camlock. The PL series are known for being a cost-effective security solution and have several custom cams available.

PropertyValue
Activation Type
Momentary action
Circuitry
SPDT
Rating - Maximum Current
4 A
Mounting Method
SnapIn
Terminals Complementary Information
Cam 0.625 Inch
Color & Finish
BLACK Plastic lock with matt finish
Switch Function
On-Off-On
Illumination
Not applicable
Actuator
Keying Two nickel plated brass keys with insert molded plastic head
  • Cost-effective security
  • Custom cams available

PL001UEBMA1K22 Applications

Highlights Section

  • Office furniture
  • Cash registers
  • Copy machines

PL001UEBMA1K22 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PL001UEBMA1K22SWITCH PL001UEBMA1K22

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.