background-waves

PM0613EBM05KQ22

Product Status| Activei

PM0613EBM05KQ22

SWITCH PM0613EBM05KQ22 | Series: PM
info

Those that design point-of-sale terminals and marine equipment need a high-quality switchlock that can stand up to repeated use. That’s why PM series 5 tumbler miniature snap-in switchlock series is so popular. With snap-in mounting, optional wire lead terminations and positive detent, it gives designers exactly what they need to create a successful product.

PropertyValue
Activation Type
Rotary
Circuitry
SPST NC
Rating - Maximum Current
4 A
Mounting Method
Nut
Electrical Life Cycles
10000
Contact Plating
Silver
Terminals Type
Quick Connect
Terminals Plating
Silver
Terminals Complementary Information
0.110 Inch (2.8mm)
Electrical Rating - Activated - Voltage DC
Max 28 Volt
Electrical Rating - Activated - Voltage AC
Max 125 Volt
Color & Finish
Plastic lock with matte finish
Switch Function
Off-None-On
Illumination
Not applicable
Actuator
Flat key removable position 1 only
  • International agency listings
  • Snap-in mounting
  • Wire lead terminations available
  • 5 Tumbler lock with positive detent

PM0613EBM05KQ22 Applications

Highlights Section

  • Computers
  • Point-of-sale terminals
  • Marine equipment

PM0613EBM05KQ22 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
PM0613EBM05KQ22SWITCH PM0613EBM05KQ22

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.