background-waves

R10007RN02B

Product Status| Activei

R10007RN02B

SWITCH R10007RN02B | Series: R Rotary
info

R series ROTA-SLIDE® rotary switches are often found in industrial equipment, portable tools, and ceiling fans. The R series are known for being high-quality, long lasting switches that feature positive detent, multi-pole and multi-position capabilities, and panel or PCB mounting.

PropertyValue
Circuitry
SP10T
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Gold
Activation Type
Rotary
Terminals Type
Thru Hole
Actuator
0.500 Inch High with 0.156 Inch Flat
Mounting Method
Nut
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Rating - Maximum Current
20 mA
Contact Plating
Gold
  • Multi-pole and multi-position
  • Positive detent
  • Panel and PCB mounting
  • Enclosed
  • RoHS Compliant

R10007RN02B Applications

Highlights Section

  • Ceiling fans
  • Industrial equipment
  • Portable tools
  • Lighting

R10007RN02B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
R10007RN02BSWITCH R10007RN02B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.