background-waves

R10015RS02Q

Product Status| Activei

R10015RS02Q

SWITCH R10015RS02Q | Series: R Rotary
info

R series ROTA-SLIDE® rotary switches are often found in industrial equipment, portable tools, and ceiling fans. The R series are known for being high-quality, long lasting switches that feature positive detent, multi-pole and multi-position capabilities, and panel or PCB mounting.

PropertyValue
Circuitry
SP10T
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Silver
Activation Type
Rotary
Terminals Type
Thru Hole
Actuator
Screwdriver slot without bushing
Mounting Method
Nut
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Rating - Minimum Current
2.5 A
Rating - Maximum Current
5 A
Contact Plating
Silver
  • Multi-pole and multi-position
  • Positive detent
  • Panel and PCB mounting
  • Enclosed
  • RoHS Compliant

R10015RS02Q Applications

Highlights Section

  • Ceiling fans
  • Industrial equipment
  • Portable tools
  • Lighting

R10015RS02Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
R10015RS02QSWITCH R10015RS02Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.