background-waves

R20505RN02BE

Product Status| Activei

R20505RN02BE

SWITCH R20505RN02BE | Series: R Rotary
info

R series ROTA-SLIDE® rotary switches are often found in industrial equipment, portable tools, and ceiling fans. The R series are known for being high-quality, long lasting switches that feature positive detent, multi-pole and multi-position capabilities, and panel or PCB mounting.

PropertyValue
Circuitry
DP5T
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Gold
Activation Type
Rotary
Terminals Type
Thru Hole
Actuator
0.375 Inch High with 0.156 Inch Flat
Mounting Method
Nut
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Rating - Maximum Current
20 mA
Contact Plating
Gold
Seal
Epoxy
  • Multi-pole and multi-position
  • Positive detent
  • Panel and PCB mounting
  • Enclosed
  • RoHS Compliant

R20505RN02BE Applications

Highlights Section

  • Ceiling fans
  • Industrial equipment
  • Portable tools
  • Lighting

R20505RN02BE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
R20505RN02BESWITCH R20505RN02BE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.