background-waves

R20507RR02Q

Product Status| Activei

R20507RR02Q

SWITCH R20507RR02Q | Series: R Rotary
info

R series ROTA-SLIDE® rotary switches are often found in industrial equipment, portable tools, and ceiling fans. The R series are known for being high-quality, long lasting switches that feature positive detent, multi-pole and multi-position capabilities, and panel or PCB mounting.

PropertyValue
Circuitry
DP5T
Electrical Life Cycles
10000
Illumination
Not applicable
Terminals Plating
Silver
Activation Type
Rotary
Terminals Type
Thru Hole
Actuator
0.500 Inch High with 0.156 Inch Flat
Mounting Method
Nut
Electrical Rating - Activated - Voltage AC
Min 125 Volt / Max 250 Volt
Rating - Minimum Current
2.5 A
Rating - Maximum Current
5 A
Contact Plating
Silver
  • Multi-pole and multi-position
  • Positive detent
  • Panel and PCB mounting
  • Enclosed
  • RoHS Compliant

R20507RR02Q Applications

Highlights Section

  • Ceiling fans
  • Industrial equipment
  • Portable tools
  • Lighting

R20507RR02Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
R20507RR02QSWITCH R20507RR02Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.