background-waves

75712-04

Product Status| Activei

75712-04

SW ROTARY 3POS | Series: Rotary Reversing Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. Reverse Rotary Switches enable motors to operate in both forward and reverse, permitting end applications to act in both up/down, left/right, or in/out motions.

PropertyValue
Maximum DC Voltage (V)
12
Positions
Three : Reverse - Off - Forward : Spring Return to Off
Actuator
Lever
Input Terminals
4 Screw
Housing
Steel Plated
Mounting Method
1/2 (12.70mm) / .347 (8.81mm) Long
  • Silver plated contacts for corrosion resistance
  • Spring-return lever actuators, where applicable

75712-04 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75712-04SW ROTARY 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.