background-waves

RTAP31S03W25FS

Product Status| Activei

RTAP31S03W25FS

SWITCH RTAP31S03W25FS | Series: RTA
info

The RTA series are 1–4 pole coded rotary switches, found most often in appliances, off-road vehicles, medical building automation applications, and HVAC air conditioning equipment. The RTA series are available in PCB or hand soldering versions, with bushing mounting and multiple poles.

PropertyValue
Activation Type
Rotary
Rating - Maximum Current
150 mA
Mechanical Life Cycles
10000
Contact Plating
Silver
Terminals Type
Thru Hole
Electrical Rating - Activated - Voltage DC
Max 32 Volt
Electrical Rating - Activated - Voltage AC
Max 60 volt
Activation Orientation
Top actuated
Illumination
Not applicable
Terminals Plating
Silver
Actuator
25mm shaft with flat
  • PCB or hand soldering versions
  • Bushing mounting
  • Multiple poles
  • Decimal and hexadecimal codes
  • Screwdriver slot or extended actuator
  • RoHS Compliant

RTAP31S03W25FS Applications

Highlights Section

  • Appliances
  • Electronic alarm systems
  • Medical
  • Building automation
  • HVAC air conditioning

RTAP31S03W25FS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RTAP31S03W25FSSWITCH RTAP31S03W25FS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.