background-waves

RTAP4ES08W11.7NP

Product Status| Activei

RTAP4ES08W11.7NP

SWITCH RTAP4ES08W11.7NP SS-FOR | Series: RTA
info

The RTA series are 1–4 pole coded rotary switches, found most often in appliances, off-road vehicles, medical building automation applications, and HVAC air conditioning equipment. The RTA series are available in PCB or hand soldering versions, with bushing mounting and multiple poles.

PropertyValue
Activation Type
Rotary
Rating - Maximum Current
20 mA
Mechanical Life Cycles
10000
Contact Plating
Gold
Terminals Type
Thru Hole
Electrical Rating - Activated - Voltage DC
Max 25 Volt
Electrical Rating - Activated - Voltage AC
Max 25 Volt
Activation Orientation
Top actuated
Illumination
Not applicable
Terminals Plating
Gold
  • PCB or hand soldering versions
  • Bushing mounting
  • Multiple poles
  • Decimal and hexadecimal codes
  • Screwdriver slot or extended actuator
  • RoHS Compliant

RTAP4ES08W11.7NP Applications

Highlights Section

  • Appliances
  • Electronic alarm systems
  • Medical
  • Building automation
  • HVAC air conditioning

RTAP4ES08W11.7NP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
RTA0020SWITCH RTAP4ES08W11.7NP SS-FOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.