background-waves

RW-1106-NS RT

Product Status| Activei

RW-1106-NS RT

RW-1106-NS RT | Series: RW
info

RW series are rotary switches, typically used in audio & visual equipment, consumer electronics and digital cameras. These high-quality switches feature subminiature design, are available with 8 or 10 positions and come in an optional SMT version.

PropertyValue
Activation Type
Rotary
Circuitry
SPST NO
Rating - Maximum Current
0.1 A
Operating Force, Torque
Min 0.75 N.cm / Nominal 0.9 N.cm / Max 1.05 N.cm
Contact Plating
Gold
Terminals Type
Surface mount
Terminals Complementary Information
J
Electrical Rating - Activated - Voltage DC
Max 5 Volt
Switch Function
On-Off-On
Terminals Plating
Lead free silver
  • 8 and 10 positions
  • SMT version
  • Subminiature design

RW-1106-NS RT Applications

Highlights Section

  • Audio & visual equipment
  • Consumer electronics
  • Digital cameras

RW-1106-NS RT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HARW0002RW-1106-NS RT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.