background-waves

SAMXDH2LR10SP

Product Status| Activei

SAMXDH2LR10SP

SWITCH SAMXDH2LR10SP | Series: SAMXD
info

2 and 4 ways power switches for seat adjustment. Capable of handling 15A at 14VDC power, this SAMXD new version is dust proof and can offer different style of actuators, with or without spring pin for interface button tolerance management.

PropertyValue
Activation Type
Momentary action
Circuitry
SPDT NO
Rating - Maximum Current
15 A
Mounting Method
Post
Electrical Life Cycles
30000
Contact Plating
Silver
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Terminals Complementary Information
THT
Electrical Rating - Activated - Voltage DC
Max 14 Volt
Activation Orientation
Side actuated
Illumination
Not applicable
Ingress Protection
IP 50
Electrical Travel
Min 0.6 mm / Nominal 1 mm / Max 1.4 mm
Operating Force
Min 4.25 N / Nominal 6 N / Max 7.75 N
  • Multi-directional 2 & 4 ways
  • Power handling for motor direct drive
  • IP5x
  • THT terminations

SAMXDH2LR10SP Applications

Highlights Section

  • Seat adjustment module for passenger cars
  • Seat adjustment module for commercial vehicles
  • Industrial Joystick

SAMXDH2LR10SP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SAMXDH2LR10SPSWITCH SAMXDH2LR10SP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.