background-waves

68159-05-BX

Product Status| Obsoletei

68159-05-BX

ROT SW A/C 4POS W/CLUTCH CIRCUIT | Series: Special Purpose Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.

PropertyValue
Maximum DC Voltage (V)
12
Positions
Four : Off - Low and Clutch - Meium and Clutch - High and Clutch
Actuator
Knob
Color & Finish
Directional Arrow
Input Terminals
5 Blade
Housing
Plated Steel
Mounting Method
7/16 in-28

68159-05-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
68159-05-BXROT SW A/C 4POS W/CLUTCH CIRCUIT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.