background-waves

72077-09

Product Status| Activei

72077-09

ROT SW 4POS 20A/12VDC SLD | Series: Special Purpose Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


The Special Purpose Rotary Switches feature unique geometries, yet can provide dedicated circuit control and serve as system disconnects.

PropertyValue
Maximum DC Voltage (V)
12
Positions
Four : Off - 1 6 B - 1 2 Three 6 B - 2 Four 5 6 B
Actuator
Knob
Color & Finish
Directional Symbol
Input Terminals
7 Screw
Housing
Plated Steel
Ingress Protection
O-Ring in Stem
Mounting Method
1/2 in-20

72077-09 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
72077-09ROT SW 4POS 20A/12VDC SLD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.