background-waves

THB001P

Product Status| Activei

THB001P

SWITCH THB001P | Series: THB
info

The THB is a miniature thumbstick switch featuring a versatile, high-quality dual axis lever with integrated center select switch. It meets the reliability requirements demanded by premium controller products including high end drones, gaming peripherals, and industrial controllers. Featuring a high activation force and a small form factor, the new THB series combines a small package with improved ergonomics that provides premium performance to its users and accommodates a wide range of customers.

PropertyValue
Activation Type
Momentary action
Circuitry
SPST
Rating - Maximum Current
50 mA
Mechanical Life Cycles
2000000
Electrical Life Cycles
2000000
Contact Plating
Silver
Terminals Type
Thru Hole
Terminals Complementary Information
THT
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Activation Orientation
Top actuated
Illumination
Not applicable
Terminals Plating
Lead free silver
Operating Force
Min 0.7 N / Nominal 1.2 N / Max 1.7 N
  • 2 axis, multi-direction operation
  • 2,000,000 life cycle for toggle
  • Center select momentary switch
  • Small package size

THB001P Applications

Highlights Section

  • Gaming peripherals
  • Remote Control Vehicles
  • Mini-joystick
  • Thumb control
  • Navigation control
  • Industrial control
  • Heavy equipment

THB001P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
THB001PSWITCH THB001P

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.