background-waves

75701

Product Status| Activei

75701

SW ROTARY 3POS | Series: Universal Rotary Switches
info

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

Our Universal Rotary Switches are designed to provide circuit control to a multitude of power and accessory applications.

PropertyValue
Maximum DC Voltage (V)
12
Positions
Three : On-Off-On : Spring Return to Off
Actuator
Lever
Color & Finish
None
Input Terminals
3 Screw
Housing
Plated Steel
Mounting Method
7/16 in-28
  • Control various circuit combinations through discrete output positions

75701 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
75701SW ROTARY 3POS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.